SCES994 June 2025 TXGS441-SEP
ADVANCE INFORMATION
The TXGS441-SEP device can support high data-rate applications. The translated signal data rate can be up to 250Mbps when the signal is translated from 1.71V to 5.5V.