SCEU033 July 2025
PRODUCTION DATA
The 18 GPIO pins on the device are connected to various testing blocks to allow for prototyping. These connections are indicated by the table below.
| Pin Number | IO Name | Testing Block | Testing Block Name |
|---|---|---|---|
|
2 |
GPI |
SW |
SW1 |
|
3 |
IO1 |
RGB LED |
RGB1 (Blue) |
|
4 |
IO2 |
RGB LED |
RGB1 (Red) |
|
5 |
IO3 |
RGB LED |
RGB1 (Green) |
|
6 |
IO4 |
LED |
LED4 |
|
7 |
IO5 | LED | LED5 |
|
8 |
IO6 |
LED |
LED6 |
|
9 |
IO7 | LED | LED7 |
|
10 |
IO8 |
LED |
LED8 |
|
12 |
IO9 |
LED/POT |
LED9/R9 |
|
13 |
IO10 |
LED/POT |
LED10/R10 |
|
14 |
IO11 |
LED/POT |
LED11/R11 |
|
15 |
IO12 |
LED/POT |
LED12/R12 |
|
16 |
IO13 |
LED |
LED13 |
|
17 |
IO14 |
LED |
LED14 |
|
18 |
IO15 |
LED |
LED15 |
|
19 |
IO16 |
LED/SW |
LED16/SW2 |
|
20 |
IO17 |
LED/SW |
LED17/SW3 |