SCEU034 July 2025
PRODUCTION DATA
The 18 GPIO pins on the device are connected to various testing blocks to allow for prototyping. These connections are indicated by the table below.
| Pin Number | IO Name | Testing Block | Testing Block Name |
|---|---|---|---|
2 | GPI | SW | SW1 |
3 | IO1 | RGB LED | RGB1 (Blue) |
4 | IO2 | RGB LED | RGB1 (Red) |
5 | IO3 | RGB LED | RGB1 (Green) |
6 | IO4 | LED | LED4 |
7 | IO5 | LED | LED5 |
8 | IO6 | LED | LED6 |
9 | IO7 | LED | LED7 |
10 | IO8 | LED | LED8 |
12 | IO9 | LED/POT | LED9/R9 |
13 | IO10 | LED/POT | LED10/R10 |
14 | IO11 | LED/POT | LED11/R11 |
15 | IO12 | LED/POT | LED12/R12 |
16 | IO13 | LED | LED13 |
17 | IO14 | LED | LED14 |
18 | IO15 | LED | LED15 |
19 | IO16 | LED/SW | LED16/SW2 |
20 | IO17 | LED/SW | LED17/SW3 |