SCEU034 July 2025
PRODUCTION DATA
Each GPIO and GPI pin of an socketed TPLD2001DGS part is connected directly to a test point to allow a user to access each pin of the device for probing and testing. The pins are connected to test points as follows:
| Pin Number | IO name | Test Point |
|---|---|---|
| 2 | GPI | TP18 |
3 | IO1 | TP1 |
4 | IO2 | TP2 |
5 | IO3 | TP3 |
6 | IO4 | TP4 |
7 | IO5 | TP5 |
8 | IO6 | TP6 |
9 | IO7 | TP7 |
10 | IO8 | TP8 |
12 | IO9 | TP9 |
13 | IO10 | TP10 |
14 | IO11 | TP11 |
15 | IO12 | TP12 |
16 | IO13 | TP13 |
17 | IO14 | TP14 |
18 | IO15 | TP15 |
19 | IO16 | TP16 |
20 | IO17 | TP17 |
Each test point is connected directly to the corresponding pin, so any disconnected header pins do not disconnect the test points from the pins.