SCHS288A December 1998 – December 2024 CD54AC299 , CD54ACT299 , CD74AC299 , CD74AC323 , CD74ACT299
PRODUCTION DATA
Figure 5-1 Clock
Prerequisite and Propagation Delays |
Figure 5-2 Clock
Prerequisite and Propagation Delays |
Figure 5-3 Three-state Propagation Delay Times and Test
Circuit |
Figure 5-4 Data
Prerequisite Times
Figure 5-5 Test Circuit |
| CD54/74AC | CD54/74ACT | |
|---|---|---|
| Input Level | VCC | 3 V |
| Input Switching Voltage, VS | 0.5 VCC | 1.5 V |
| Output Switching Voltage, VS | 0.5 VCC | 0.5 VCC |