SCHS288A December 1998 – December 2024 CD54AC299 , CD54ACT299 , CD74AC299 , CD74AC323 , CD74ACT299
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC (1) | Supply-Voltage : (For TA = Full Package-Temperature Range) |
||||
| AC Types | 1.5 | 5.5 | V | ||
| ACT Types | 4.5 | 5.5 | V | ||
| VI, VO | Input or Output voltage | 0 | VCC | V | |
| TA | Operating Temperature | -55 | +125 | °C | |
| dt/dv | Input Rise and Fall Slew Rate | ||||
| at 1.5 V to 3 V (AC Types) | 0 | 50 | ns/V | ||
| at 3.6 V to 5.5 V (AC Types) | 0 | 20 | ns/V | ||
| at 4.5 V to 5.5 V (ACT Types) | 0 | 10 | ns/V | ||