SCHS288A December 1998 – December 2024 CD54AC299 , CD54ACT299 , CD74AC299 , CD74AC323 , CD74ACT299
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | -0.5 | 7 | V | |
| IIK | Input diode current | ( VI < -0.5 V or VI > VCC ± 0.5 V) | ±20 | mA | |
| IOK | Output diode current | (VO < -0.5 V or VO > VCC + 0.5 V) | ±50 | mA | |
| IO | Output source or sink current per output pin | (VO > -0.5 V or VO < VCC + 0.5 V) | ±50 | mA | |
| VCC or ground current, ICC or IGND | ±100 | mA(1) | |||
| TA | Operating-temperature range | -55 | +125 | °C | |
| Tstg | Storage temperature | -65 | +150 | °C | |