SCHS308C January 2001 – August 2024 CD54ACT00 , CD74ACT00
PRODUCTION DATA
Figure 3-1 CD54ACT00 J Package, 14-Pin CDIP; CD74ACT00 N or D Package, 14-Pin PDIP or SOIC (Top View)| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | SOIC, PDIP, CDIP | ||
| 1A | 1 | I | 1A Input |
| 1B | 2 | I | 1B Input |
| 1Y | 3 | O | 1Y Output |
| 2A | 4 | I | 2A Input |
| 2B | 5 | I | 2B Input |
| 2Y | 6 | O | 2Y Output |
| 3Y | 8 | O | 3Y Output |
| 3A | 9 | I | 3A Input |
| 3B | 10 | I | 3B Input |
| 4Y | 11 | O | 4Y Output |
| 4A | 12 | I | 4A Input |
| 4B | 13 | I | 4B Input |
| GND | 7 | — | Ground Pin |
| NC | — | — | No Connection |
| VCC | 14 | — | Power Pin |