SCHS308C January 2001 – August 2024 CD54ACT00 , CD74ACT00
PRODUCTION DATA
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| CDx4ACT00 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
| N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
| J (CDIP, 14) | 19.55mm x 7.9mm | 19.55 mm x 6.7mm |
Logic Diagram, Each Gate (Positive
Logic)