SCHS308C January 2001 – August 2024 CD54ACT00 , CD74ACT00
PRODUCTION DATA
| TA = 25°C | -40°C TO 85°C | -55°C TO 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||
| VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | 4.5 | 5.5 | V |
| VIH | High-level input voltage | 2 | 2 | 2 | V | |||
| VIL | Low-level input voltage | 0.8 | 0.8 | 0.8 | V | |||
| VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V |
| VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V |
| IOH | High-level output current | -24 | -24 | -24 | mA | |||
| IOL | Low-level output current | 24 | 24 | 24 | mA | |||
| Δt/Δv | Input transition rise or fall rate | 10 | 10 | 10 | ns/V | |||