SCLA052 October   2022 SN74HC151-Q1 , SN74HCS164-Q1 , SN74HCS594-Q1 , SN74HCS595-Q1 , SN74HCT595-Q1

 

  1. 11

Functional Block Diagram

For the purpose of this report, Figure 1-1 is used to illustrate the logic and translation use cases. Each red block has an associated use-case document. Links are provided in Table 1-1 and Table 1-2. For a more complete block diagram, see the Interactive Online End Equipment Reference Diagram for Body Control Modules.

Figure 1-1 Simplified Body Control Module Block Diagram

Logic and Translation Use Cases

Each use case links to a separate document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided Figure 1-1.

Table 1-1 Logic Use Cases
Nearest Block Use-Case Identifier Use Case
Power Supply Power Good Combination Combine Power Good Signals
Digital Inputs Input Expansion Increase the Number of Inputs on a Microcontroller
LED Drivers Output Expansion Increase the Number of Outputs on a Microcontroller
Diagnostic Inputs Fault Combination Using Fewer Inputs to Monitor Error Signals
Table 1-2 Translation Use Cases
Nearest Block Use-Case Identifier Use Case
Load Drivers I2C Translate Voltages for I2C
LED Drivers GPIO Translate Voltages for GPIO
Digital Inputs SPI Translate Voltages for SPI

Increase the Number of Outputs on a Microcontroller

Microcontrollers often have a very limited number of GPIO pins. Serial-in parallel-out shift registers can be used to output to a large number devices while only using a few GPIO pins from the controller.

GUID-36A3D030-65B6-4740-A78B-E7179896BEE8-low.gif

See more about this use case in the Logic Minute video Increase the Number of Outputs on a Microcontroller.

Recommended Parts
Part Number VCC Range Bits Output Register Features
SN74HCS594-Q1 2 V to 6 V 8 ✓ Schmitt-trigger inputs, Push-pull outputs
SN74HCS595-Q1 2 V to 6 V 8 ✓ Schmitt-trigger inputs, 3-state outputs
SN74HCS164-Q1 2 V to 6 V 8 Schmitt-trigger inputs, Push-pull outputs
SN74HCT595-Q1 4.5 V to 5.5 V 8 ✓ TTL-compatible CMOS inputs, 3-state outputs

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.