SN74HCT595-Q1

ACTIVE

Automotive 8-bit shift register with TLL-compatible CMOS inputs and 3-state output registers

SN74HCT595-Q1

ACTIVE

Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HCT Input type TTL-Compatible CMOS Output type 3-State Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HCT Input type TTL-Compatible CMOS Output type 3-State Clock frequency (MHz) 25 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -40 to 125 Rating Automotive
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Shift register has direct clear
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • LSTTL input logic compatible
    • VIL(max) = 0.8 V, VIH(min) = 2 V
  • CMOS input logic compatible
    • II ≤ 1 µA at VOL, VOH
  • 4.5 V to 5.5 V operation
  • Supports fanout up to 10 LSTTL loads
  • Shift register has direct clear

The SN74HCT595-Q1 device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH’) for cascading. When the output-enable (OE) input is high, the storage register outputs are in a high-impedance state. Internal register data and serial output (QH’) are not impacted by the operation of the OE input.

The SN74HCT595-Q1 device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output (QH’) for cascading. When the output-enable (OE) input is high, the storage register outputs are in a high-impedance state. Internal register data and serial output (QH’) are not impacted by the operation of the OE input.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AHCT595-Q1 ACTIVE Automotive eight-bit shift registers with tri-state output registers and TTL-compatible CMOS inputs Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74HCT595-Q1 Automotive 8-Bit Shift Registers with 3-State Output Registers datasheet (Rev. A) PDF | HTML Dec 8, 2021
Application brief Optimizing Body Control Modules (BCMs) Using Logic and Translation PDF | HTML Oct 19, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos