SCLS251J October 1995 – August 2024 SN54AHC240 , SN74AHC240
PRODMIX
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 7 | V | |
| VI | Input voltage range(2) | –0.5 | 7 | V | |
| VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
| VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < -0.5V | -20 | mA | |
| IOK | Output clamp current | VO < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
| Continuous output current through VCC or GND | ±75 | mA | |||
| Tstg | Storage temperature | -65 | 150 | °C | |