SCLS251J October 1995 – August 2024 SN54AHC240 , SN74AHC240
PRODMIX
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| VOL(P) | Quiet output, maximum dynamic VOL | V | |||
| VOL(V) | Quiet output, minimum dynamic VOL | V | |||
| VOH(V) | Quiet output, minimum dynamic VOH | V | |||
| VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
| VIL(D) | Low-level dynamic input voltage | 1.5 | V |