SCLS251J October 1995 – August 2024 SN54AHC240 , SN74AHC240
PRODMIX
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tPLH | A | Y | CL = 15pF | 2V | 19.5 | 1 | 23 | ns | |||
| tPHL | 19.5 | 1 | 23 | ns | |||||||
| tPZH | OE | Y | CL = 15pF | 2V | 25.5 | 1 | 30 | ns | |||
| tPZL | 25.5 | 1 | 30 | ns | |||||||
| tPHZ | OE | Y | CL = 15pF | 2V | 25.5 | 1 | 30 | ns | |||
| tPLZ | 25.5 | 1 | 30 | ns | |||||||
| tPLH | A | Y | CL = 15pF | 3.3V | 5.3 | 7.5 | 1 | 9 | ns | ||
| tPHL | 5.3 | 7.5 | 1 | 9 | ns | ||||||
| tPZH | OE | Y | CL = 15pF | 3.3V | 6.6 | 10.6 | 1 | 12.5 | ns | ||
| tPZL | 6.6 | 10.6 | 1 | 12.5 | ns | ||||||
| tPHZ | OE | Y | CL = 15pF | 3.3V | 7.8 | 11.5 | 1 | 12.5 | ns | ||
| tPLZ | 7.8 | 11.5 | 1 | 12.5 | ns | ||||||
| tPLH | A | Y | CL = 15pF | 5V | 3.6 | 5.5 | 1 | 6.5 | ns | ||
| tPHL | 3.6 | 5.5 | 1 | 6.5 | ns | ||||||
| tPZH | OE | Y | CL = 15pF | 5V | 4.7 | 7.3 | 1 | 8.5 | ns | ||
| tPZL | 4.7 | 7.3 | 1 | 8.5 | ns | ||||||
| tPHZ | OE | Y | CL = 15pF | 5V | 5.2 | 7.2 | 1 | 8.5 | ns | ||
| tPLZ | 5.2 | 7.2 | 1 | 8.5 | ns | ||||||
| tPLH | A | Y | CL = 50pF | 2V | 26.5 | 1 | 30 | ns | |||
| tPHL | 26.5 | 1 | 30 | ns | |||||||
| tPZH | OE | Y | CL = 50pF | 2V | 32.5 | 1 | 36.5 | ns | |||
| tPZL | 32.5 | 1 | 36.5 | ns | |||||||
| tPHZ | OE | Y | CL = 50pF | 2V | 32 | 1 | 36.5 | ns | |||
| tPLZ | 32 | 1 | 36.5 | ns | |||||||
| tPLH | A | Y | CL = 50pF | 3.3V | 7.8 | 11 | 1 | 12.5 | ns | ||
| tPHL | 7.8 | 11 | 1 | 12.5 | ns | ||||||
| tPZH | OE | Y | CL = 50pF | 3.3V | 9.1 | 14.1 | 1 | 16 | ns | ||
| tPZL | 9.1 | 14.1 | 1 | 16 | ns | ||||||
| tPHZ | OE | Y | CL = 50pF | 3.3V | 10.3 | 14 | 1 | 16 | ns | ||
| tPLZ | 10.3 | 14 | 1 | 16 | ns | ||||||
| tPLH | A | Y | CL = 50pF | 5V | 5.1 | 7.5 | 1 | 8.5 | ns | ||
| tPHL | 5.1 | 7.5 | 1 | 8.5 | ns | ||||||
| tPZH | OE | Y | CL = 50pF | 5V | 6.2 | 9.3 | 1 | 10.5 | ns | ||
| tPZL | 6.2 | 9.3 | 1 | 10.5 | ns | ||||||
| tPHZ | OE | Y | CL = 50pF | 5V | 6.7 | 9.2 | 1 | 10.5 | ns | ||
| tPLZ | 6.7 | 9.2 | 1 | 10.5 | ns | ||||||
| tsk(o) | CL = 50pF | 2V | 2 | 2 | ns | ||||||
| tsk(o) | CL = 50pF | 3.3V | 1.5 | 1.5 | ns | ||||||
| tsk(o) | CL = 50pF | 5V | 1 | 1 | ns | ||||||