SCLS387N September 1997 – September 2025 SN74LV08A
PRODUCTION DATA
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 5.3 table.
Each VCC terminal should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, a 0.1μF capacitor is recommended. If there are multiple VCC terminals then 0.01μF or 0.022μF capacitors are recommended for each power terminal. It is ok to parallel multiple bypass capacitors to reject different frequencies of noise. 0.1μF and 1.0μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for the best results.