SCLS523B August 2003 – February 2025 SN74AC11-Q1
PRODUCTION DATA
| SN74AC11-Q1 | UNIT | ||||
|---|---|---|---|---|---|
| MIN | MAX | ||||
| VCC | Supply voltage | 2 | 6 | V | |
| VIH | High-level input voltage | VCC = 3V | 2.1 | V | |
| VCC = 4.5V | 3.15 | ||||
| VCC = 5.5V | 3.85 | ||||
| VIL | Low-level input voltage | VCC = 3V | 0.9 | V | |
| VCC = 4.5V | 1.35 | ||||
| VCC = 5.5V | 1.65 | ||||
| VI | Input voltage | 0 | VCC | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 3V | -12 | mA | |
| VCC = 4.5V | -24 | ||||
| VCC = 5.5V | -24 | ||||
| IOL | Low-level output current | VCC = 3V | 12 | mA | |
| VCC = 4.5V | 24 | ||||
| VCC = 5.5V | 24 | ||||
| Δt/Δv | Input transition rise or fall rate | 8 | ns/V | ||
| TA | Operating free-air temperature | -40 | 85 | °C | |