SCLS523B August 2003 – February 2025 SN74AC11-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74AC11-Q1 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| VOH | IOH = –50µA | 3V | 2.9 | 2.99 | 2.9 | V | |||
| 4.5V | 4.4 | 4.49 | 4.4 | ||||||
| 5.5V | 5.4 | 5.49 | 5.4 | ||||||
| IOH = –12mA | 3V | 2.56 | 2.46 | ||||||
| IOH = –24mA | 4.5V | 3.86 | 3.76 | ||||||
| 5.5V | 4.86 | 4.76 | |||||||
| IOH = –50mA(1) | 5.5V | ||||||||
| IOH = –75mA (1) | 5.5V | 3.85 | |||||||
| VOL | IOL = 50µA | 3V | 0.002 | 0.1 | 0.1 | V | |||
| 4.5V | 0.001 | 0.1 | 0.1 | ||||||
| 5.5V | 0.001 | 0.1 | 0.1 | ||||||
| IOL = 12mA | 3V | 0.36 | 0.44 | ||||||
| IOL = 24mA | 4.5V | 0.36 | 0.44 | ||||||
| 5.5V | 0.36 | 0.44 | |||||||
| IOL = 50mA(1) | 5.5V | ||||||||
| IOL = 75mA(1) | 5.5V | 1.65 | |||||||
| II | VI = VCC or GND | 5.5V | ±0.1 | ±1 | µA | ||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5V | 2 | 20 | µA | |||
| Ci | VI = VCC or GND | 5V | 2.6 | pF | |||||