SCLS601D December 2004 – April 2025 CD74HC4067-Q1 , CD74HCT4067-Q1
PRODUCTION DATA
The CD74HCx4067-Q1 device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.
This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range. It is a bidirectional switch, thus allowing any analog input to be used as an output and vice-versa. The switch has low (on) resistance and low (off) leakages. In addition, the device has an enable control that, when high, disables all switches to their off state.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| CD74HCx4067QM96Q1 | DW (SOIC, 24) | 15.5mm × 10.3mm |
| CD74HCx4067QRGYRQ1 | RGY (QFN, 24) | 5.5mm × 3.5mm |
| CD74HCx4067QDGSRQ1 | DGS (VSSOP, 24) | 6.1mm × 3mm |
| CD74HCx4067QPWRQ1 | PW (TSSOP, 24) | 4.4mm × 7.8mm |
Logic Diagram (Positive Logic)