SCLS601D December   2004  – April 2025 CD74HC4067-Q1 , CD74HCT4067-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Recommended Operating Conditions
  10. 9 Electrical Characteristics: HC Devices
  11. 10Electrical Characteristics: HCT Devices
  12. 11Switching Characteristics HC
  13. 12Switching Characteristics HCT
  14. 13Analog Channel Specifications
  15. 14Parameter Measurement Information
  16. 15Detailed Description
    1. 15.1 Functional Block Diagram
    2. 15.2 Device Functional Modes
  17. 16Device and Documentation Support
    1. 16.1 Receiving Notification of Documentation Updates
    2. 16.2 Support Resources
    3. 16.3 Trademarks
    4. 16.4 Electrostatic Discharge Caution
    5. 16.5 Glossary
  18. 17Revision History
  19. 18Mechanical, Packaging, and Orderable Information

Features

  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H1A
    • Device CDM ESD Classification Level C2
  • Wide analog input voltage range
  • Low ON resistance
    • 70Ω typical (VCC = 4.5V)
  • Fast switching and propagation speeds
  • Break-before-make switching
    • 6ns typical (VCC = 4.5V)
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • 4.5V to 5.5V operation
  • Direct LSTTL input logic compatibility: VIL = 0.8V maximum, VIH = 2V minimum
  • CMOS input compatibility: II ≤ 1µA at VOL, VOH