SCLS601D December 2004 – April 2025 CD74HC4067-Q1 , CD74HCT4067-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Analog Switch | ||||||||||
| VIS (V) | VI (V) | VCC (V) | TA | |||||||
| High Level Input Voltage | VIH | 2 | –40°C to 125°C | 1.5 | V | |||||
4.5 |
3.15 | |||||||||
6 |
4.2 | |||||||||
Low Level Input Voltage |
VIL |
2 | 0.5 | V | ||||||
4.5 |
1.35 | |||||||||
| 6 | 1.8 | |||||||||
| "ON" Resistance IO = 1mA | RON | VCC or GND | VCC or GND | 4.5 | 25°C | 70 | 160 | Ω | ||
| –40°C to 125°C | 200 | |||||||||
| 6 | 25°C | 60 | 140 | |||||||
| –40°C to 125°C | 175 | |||||||||
| VCC to GND | VCC to GND | 4.5 | 25°C | 90 | 180 | |||||
| –40°C to 125°C | 225 | |||||||||
| 6 | 25°C | 80 | 160 | |||||||
| –40°C to 125°C | 200 | |||||||||
| "ON" Resistance Between Any Two Switches | ΔRON | 4.5 | 25°C | 10 | Ω |
|||||
| 6 | 25°C | 8.5 | ||||||||
| Off-Switch Leakage Current | IZ | E = VCC | VCC or GND | 6 | 25°C |
±0.8 | µA | |||
| –40°C to 125°C | ±8 | |||||||||
| Input Leakage Current (Any Control) | IIL | VCC or GND(1) | 6 | 25°C |
±0.1 | µA | ||||
| –40°C to 125°C | ±1 | |||||||||
Quiescent Device Current |
ICC | VCC or GND | 6 | 25°C |
8 | µA | ||||
| –40°C to 125°C | 160 | |||||||||