SCLS905C August 2022 – June 2026 SN74LV273A-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| fmax | CL = 15 pF | 75 | 140 | 65 | MHz | |||||
| CL = 50 pF | 50 | 110 | 45 | |||||||
| tpd | CLK | Q | CL = 15pF | 7.1 | 13.6 | 1 | 17.5 | ns | ||
| CLR | 6.9 | 13.6 | 1 | 17.5 | ||||||
| tpd | CLK | Q | CL = 50pF | 9.1 | 17.1 | 1 | 21 | ns | ||
| CLR | 8.7 | 17.1 | 1 | 21 | ||||||
| tsk(o) | 1.5 | 1.5 | ||||||||