SCPA074 September 2024 TPLD1202
The circuit configured in InterConnect Studio (ICS), shown in Figure 1-2, generates a 16-bit pattern of 0xD1F2 that is clocked out at 2kHz using the internal oscillator. The pattern can be provided in decimal (0 to 65535) or hexadecimal (0x0000 to 0xFFFF), any bits not specified are defaulted to 0, and is stored in binary from MSB to LSB. Depending on the designated size (n), the n-bit pattern is clocked out from bit n-1 to bit 0, regardless of how many bits are stored in the non-volatile memory.
Figure 1-2 Pattern Generator (PGEN) Configuration in ICS
Figure 1-3 Logic Analyzer Capture of Pattern Generator Output