SCPS277C November 2022 – January 2025 TCAL6408
PRODUCTION DATA
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCCI, VCCP | Supply voltage | –0.5 | 4 | V | ||
| VI | Input voltage(2) | –0.5 | 4 | V | ||
| VO | Output voltage(2) | –0.5 | 4 | V | ||
| IIK | Input clamp current | VI < 0 | –20 | mA | ||
| IOK | Output clamp current | VO < 0 | –20 | mA | ||
| IIOK | Input-output clamp current | P port | VO < 0 or VO > VCCP | ±20 | mA | |
| SDA | VO < 0 or VO > VCCI | ±20 | ||||
| IOL | Continuous output low current(3) | P port | VO = 0 to VCCP | 50 | mA | |
| SDA | VO = 0 to VCCI | 25 | ||||
| IOH | Continuous output high current(3) | P port | VO = 0 to VCCP | –50 | mA | |
| ICC | Continuous current through GND | –200 | mA | |||
| ICC | Continuous current through VCCP | 160 | mA | |||
| Continuous current through VCCI | 10 | |||||
| TJ | Junction temperature | 130 | °C | |||
| Tstg | Storage temperature | –65 | 150 | °C | ||