SCPS277C November 2022 – January 2025 TCAL6408
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| I2C Bus - Standard Mode | |||||
| fscl | I2C clock frequency | 0 | 100 | kHz | |
| tsch | I2C clock high time | 4 | µs | ||
| tscl | I2C clock low time | 4.7 | µs | ||
| tsp | I2C spike time | 50 | ns | ||
| tsds | I2C serial-data setup time | 250 | ns | ||
| tsdh | I2C serial-data hold time | 0 | ns | ||
| ticr | I2C input rise time | 1000 | ns | ||
| ticf | I2C input fall time | 300 | ns | ||
| tocf | I2C output fall time | 10-pF to 400-pF bus | 300 | ns | |
| tbuf | I2C bus free time between stop and start | 4.7 | µs | ||
| tsts | I2C start or repeated start condition setup | 4.7 | µs | ||
| tsth | I2C start or repeated start condition hold | 4 | µs | ||
| tsps | I2C stop condition setup | 4 | µs | ||
| tvd(data) | Valid data time | SCL low to SDA output valid | 3.45 | µs | |
| tvd(ack) | Valid data time of ACK condition | ACK signal from SCL low to SDA (out) low | 3.45 | µs | |
| Cb | I2C bus capacitive load | 400 | pF | ||
| I2C Bus - Fast Mode | |||||
| fscl | I2C clock frequency | 0 | 400 | kHz | |
| tsch | I2C clock high time | 0.6 | µs | ||
| tscl | I2C clock low time | 1.3 | µs | ||
| tsp | I2C spike time | 50 | ns | ||
| tsds | I2C serial-data setup time | 100 | ns | ||
| tsdh | I2C serial-data hold time | 0 | ns | ||
| ticr | I2C input rise time | 20 | 300 | ns | |
| ticf | I2C input fall time | 20 × (VCC / 5.5 V) | 300 | ns | |
| tocf | I2C output fall time | 10-pF to 400-pF bus | 20 × (VCC / 5.5 V) | 300 | ns |
| tbuf | I2C bus free time between stop and start | 1.3 | µs | ||
| tsts | I2C start or repeated start condition setup | 0.6 | µs | ||
| tsth | I2C start or repeated start condition hold | 0.6 | µs | ||
| tsps | I2C stop condition setup | 0.6 | µs | ||
| tvd(data) | Valid data time | SCL low to SDA output valid | 0.9 | µs | |
| tvd(ack) | Valid data time of ACK condition | ACK signal from SCL low to SDA (out) low | 0.9 | µs | |
| Cb | I2C bus capacitive load | 400 | pF | ||
| I2C Bus - Fast Mode Plus | |||||
| fscl | I2C clock frequency | 0 | 1000 | kHz | |
| tsch | I2C clock high time | 0.26 | µs | ||
| tscl | I2C clock low time | 0.5 | µs | ||
| tsp | I2C spike time | 50 | ns | ||
| tsds | I2C serial-data setup time | 50 | ns | ||
| tsdh | I2C serial-data hold time | 0 | ns | ||
| ticr | I2C input rise time | 120 | ns | ||
| ticf | I2C input fall time | 20 × (VCC / 5.5 V) | 120 | ns | |
| tocf | I2C output fall time | 10-pF to 550-pF bus | 20 × (VCC / 5.5 V) | 120 | ns |
| tbuf | I2C bus free time between stop and start | 0.5 | µs | ||
| tsts | I2C start or repeated start condition setup | 0.26 | µs | ||
| tsth | I2C start or repeated start condition hold | 0.26 | µs | ||
| tsps | I2C stop condition setup | 0.26 | µs | ||
| tvd(data) | Valid data time | SCL low to SDA output valid | 0.45 | µs | |
| tvd(ack) | Valid data time of ACK condition | ACK signal from SCL low to SDA (out) low | 0.45 | µs | |
| Cb | I2C bus capacitive load | 550 | pF | ||