SCPS314 December   2025 TCA9536-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 I2C Bus Timing Requirements
    8. 5.8 Switching Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 I/O Port
      2. 7.3.2 P3 or Interrupt (INT) Output
      3. 7.3.3 Pull-up Disable Functionality
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
      2. 7.4.2 Powered-Up
    5. 7.5 Programming
      1. 7.5.1 I2C Interface
        1. 7.5.1.1 Writes
        2. 7.5.1.2 Reads
      2. 7.5.2 Software Reset Call
    6. 7.6 Register Maps
      1. 7.6.1 Device Address
      2. 7.6.2 Control Register and Command Byte
      3. 7.6.3 Register Descriptions
  9. 8 Application Information
    1. 8.1 Typical Application
      1. 8.1.1 Design Requirements
        1. 8.1.1.1 Minimizing ICC When I/Os Control LEDs
      2. 8.1.2 Detailed Design Procedure
      3. 8.1.3 Application Curves
  10. 9 Power Supply Recommendations
    1. 9.1 Power-On Reset
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Register Descriptions

The Input Port register (register 0) reflects the incoming logic levels of the pins, regardless of whether the pin is defined as an input or an output by the Configuration register. It only acts on read operation. Writes to these registers have no effect. The default value, X, is determined by the externally applied logic level. See Table 7-3.

Before a read operation, a write transmission is sent with the command byte to instruct the I2C device that the Input Port register will be accessed next.

Table 7-3 Register 0 (Input Port Register)
BITI7I6I5I4I3I2I1I0
Not Used
DEFAULT1111XXXX

The Output Port register (register 1) shows the outgoing logic levels of the pins defined as outputs by the Configuration register. Bit values in this register have no effect on pins defined as inputs. In turn, reads from this register reflect the value that is in the flip-flop controlling the output selection, not the actual pin value. See Table 7-4.

Table 7-4 Register 0x01 (Output Port Register)
BITO7O6O5O4O3O2O1O0
Not Used
DEFAULT11111111

The Polarity Inversion register (register 2) allows polarity inversion of pins defined as inputs by the Configuration register. If a bit in this register is set (written with 1), the corresponding port pin's polarity is inverted. If a bit in this register is cleared (written with a 0), the corresponding port pin's original polarity is retained. See Table 7-5.

Table 7-5 Register 0x02 (Polarity Inversion Register)
BITN7N6N5N4N3N2N1N0
Not Used
DEFAULT00000000

The Configuration register (register 3) configures the directions of the I/O pins. If a bit in this register is set to 1, the corresponding port pin is enabled as an input with high-impedance output driver. If a bit in this register is cleared to 0, the corresponding port pin is enabled as an output. See Table 7-6.

Table 7-6 Register 0x03 (Configuration Register)
BITC7C6C5C4C3C2C1C0
Not Used
DEFAULT11111111

The Special Function register (register 0x50) configures the directions of the I/O pins. If P3 as INT is set to 1, the function of P3 will change to an INT output. If PU Disabled is set to 1, all the internal pull-up resistors on the P ports are disabled, this includes the P3 port if it's configured as an INT output. See Table 7-6.

Table 7-7 Register 0x50 (Special Function Register)
BITS7S6S5S4S3S2S1S0
P3 as INTPU DisabledNot Used
DEFAULT00000000