SCPS314 December 2025 TCA9536-Q1
PRODUCTION DATA

| Standard mode | (fSCL = 100kHz, tr = 1μs) | |
| Fast mode | (fSCL = 400kHz, tr = 300ns) | |
| Fast mode plus | (fSCL = 1000kHz, tr = 120ns) | |

| VOL = 0.2 x VDPUX , IOL = 2mA when VDPUX ≤ 2V | ||
| VOL = 0.4V, IOL = 3mA when VDPUX > 2V |