SCPS317 June 2026 TXE8148
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | TSSOP (DGG) |
||
| INT | 1 | O | Interrupt output. Connect to VCC through a pullup resistor. |
| RESET/FAIL-SAFE | 2 | I | Active Low reset input. Connect to VCC through a pullup resistor. |
| GND | 3 | G | Ground |
| VCC | 4 | P | Supply voltage |
| P1.0 | 5 | I/O | P-port input/output. At power on, Port 1 - IO #0 is configured as an input. |
| P1.1 | 6 | I/O | P-port input/output. At power on, Port 1 - IO #1 is configured as an input. |
| P1.2 | 7 | I/O | P-port input/output. At power on, Port 1 - IO #2 is configured as an input. |
| P1.3 | 8 | I/O | P-port input/output. At power on, Port 1 - IO #3 is configured as an input. |
| P1.4 | 9 | I/O | P-port input/output. At power on, Port 1 - IO #4 is configured as an input. |
| P1.5 | 10 | I/O | P-port input/output. At power on, Port 1 - IO #5 is configured as an input |
| P1.6 | 11 | I/O | P-port input/output. At power on, Port 1 - IO #6 is configured as an input. |
| P1.7 | 12 | I/O | P-port input/output. At power on, Port 1 - IO #7 is configured as an input. |
| P2.0 | 13 | I/O | P-port input/output. At power on, Port 2 - IO #0 is configured as an input. |
| P2.1 | 14 | I/O | P-port input/output. At power on, Port 2 - IO #1 is configured as an input. |
| P2.2 | 15 | I/O | P-port input/output. At power on, Port 2 - IO #2 is configured as an input. |
| P2.3 | 16 | I/O | P-port input/output. At power on, Port 2 - IO #3 is configured as an input. |
| P2.4 | 17 | I/O | P-port input/output. At power on, Port 2 - IO #4 is configured as an input. |
| P2.5 | 18 | I/O | P-port input/output. At power on, Port 2 - IO #5 is configured as an input. |
| P2.6 | 19 | I/O | P-port input/output. At power on, Port 2 - IO #6 is configured as an input. |
| P2.7 | 20 | I/O | P-port input/output. At power on, Port 2 - IO #7 is configured as an input. |
| P3.0 | 21 | I/O | P-port input/output. At power on, Port 3 - IO #0 is configured as an input. |
| P3.1 | 22 | I/O | P-port input/output. At power on, Port 3 - IO #1 is configured as an input |
| P3.2 | 23 | I/O | P-port input/output. At power on, Port 3 - IO #2 is configured as an input. |
| P3.3 | 24 | I/O | P-port input/output. At power on, Port 3 - IO #3 is configured as an input. |
| P3.4 | 25 | I/O | P-port input/output. At power on, Port 3 - IO #4 is configured as an input. |
| P3.5 | 26 | I/O | P-port input/output. At power on, Port 3 - IO #5 is configured as an input. |
| P3.6 | 27 | I/O | P-port input/output. At power on, Port 3 - IO #6 is configured as an input. |
| P3.7 | 28 | I/O | P-port input/output. At power on, Port 3 - IO #7 is configured as an input. |
| P5.0 | 29 | I/O | P-port input/output. At power on, Port 5 - IO #0 is configured as an input. |
| P5.1 | 30 | I/O | P-port input/output. At power on, Port 5 - IO #1 is configured as an input. |
| P5.2 | 31 | I/O | P-port input/output .At power on, Port 5 - IO #2 is configured as an input. |
| P5.3 | 32 | I/O | P-port input/output. At power on, Port 5 - IO #3 is configured as an input. |
| P5.4 | 33 | I/O | P-port input/output. At power on, Port 5 - IO #4 is configured as an input. |
| P5.5 | 34 | I/O | P-port input/output. At power on, Port 5 - IO #5 is configured as an input. |
| P5.6 | 35 | I/O | P-port input/output. At power on, Port 5 - IO #6 is configured as an input. |
| P5.7 | 36 | I/O | P-port input/output. At power on, Port 5 - IO #7 is configured as an input |
| P4.0 | 37 | I/O | P-port input/output. At power on, Port 4 - IO #0 is configured as an input |
| P4.1 | 38 | I/O | P-port input/output. At power on, Port 4 - IO #1 is configured as an input |
| P4.2 | 39 | I/O | P-port input/output. At power on, Port 4 - IO #2 is configured as an input |
| P4.3 | 40 | I/O | P-port input/output. At power on, Port 4 - IO #3 is configured as an input |
| P4.4 | 41 | I/O | P-port input/output. At power on, Port 4 - IO #4 is configured as an input |
| P4.5 | 42 | I/O | P-port input/output. At power on, Port 4 - IO #5 is configured as an input |
| P4.6 | 43 | I/O | P-port input/output. At power on, Port 4 - IO #6 is configured as an input |
| P4.7 | 44 | I/O | P-port input/output. At power on, Port 4 - IO #7 is configured as an input |
| P0.0 | 45 | I/O | P-port input/output. At power on, Port 0 - IO #0 is configured as an input |
| P0.1 | 46 | I/O | P-port input/output. At power on, Port 0 - IO #1 is configured as an input |
| P0.2 | 47 | I/O | P-port input/output. At power on, Port 0 - IO #2 is configured as an input |
| P0.3 | 48 | I/O | P-port input/output. At power on, Port 0 - IO #3 is configured as an input. |
| P0.4 | 49 | I/O | P-port input/output. At power on, Port 0 - IO #4 is configured as an input. |
| P0.5 | 50 | I/O | P-port input/output. At power on, Port 0 - IO #5 is configured as an input. |
| P0.6 | 51 | I/O | P-port input/output. At power on, Port 0 - IO #6 is configured as an input. |
| P0.7 | 52 | I/O | P-port input/output. At power on, Port 0 - IO #7 is configured as an input. |
| CS | 53 | I | SPI chip select input. Internal pullup resistor. |
| SCLK | 54 | I | SPI serial clock input. Internal pulldown resistor. |
| SDI | 55 | I | SPI serial data input. |
| SDO | 56 | O | SPI serial data output. Push-pull output |