SCPS317 June   2026 TXE8148

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 SPI Bus Timing Requirements
    8. 5.8 Switching Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 I/O Port
      2. 7.3.2 Interrupt Output (INT)
      3. 7.3.3 Reset Input (RESET)
      4. 7.3.4 Bus Hold
      5. 7.3.5 Fail-safe Mode
      6. 7.3.6 Software Reset Call
      7. 7.3.7 Daisy Chain
      8. 7.3.8 Feature Register Mapping
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
    5. 7.5 Programming
      1. 7.5.1 SPI
      2. 7.5.2 SPI Data Format
      3. 7.5.3 Burst Mode
      4. 7.5.4 SPI Write
      5. 7.5.5 SPI Read
      6. 7.5.6 SPI Daisy Chain
    6. 7.6 TXE8148 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-On Reset Requirements
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TXE8148 device provides general purpose parallel input/output (I/O) expansion for the four wire Serial Peripheral Interface (SPI) protocol and is designed for 1.65V to 5.5V VCC operation. The SPI protocol supports standard point-to-point communication along with daisy-chaining of multiple TXE8148.

The device supports SPI bus frequency of 10MHz from 1.65V to 5.5V. I/O expanders such as the TXE8148 provide a simple design when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TXE8148 has six I/O ports each with eight IOs per port, which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. These features include per I/O programmable open-drain or push-pull outputs, programmable pullup and pulldown resistors, bus-hold latchable inputs, maskable interrupt, interrupt status register, and a fail-safe register mode which is enabled by the FAIL-SAFE pin.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TXE8148DGG (TSSOP, 56)14mm × 8.1mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.

TXE8148 Simplified Schematic
Simplified Schematic