SDAA019A October 2025 – August 2026 AM62L
N-Core indicates how many threads of Stress-ng are being ran concurrently. Each thread is ran on one A53 core.
Linux Commands to run Stress-ng follow this format:
root@am62lxx-evm:~# stress-ng --cpu <# of Cores> -t <time in minutes>m|
1-Core at 1250MHz |
2-Core at 1250MHz |
||
|---|---|---|---|
|
Rail Voltage |
Power (mW) |
||
|
VDD_CORE |
0.75V |
314.82 |
382.06 |
|
SOC_DVDD_1V8 |
1.8V |
4.97 |
5.18 |
|
SOC_DVDD_3V3 |
3.3V |
2.14 |
2.14 |
|
VDDA_1V8 |
1.8V |
20.83 |
20.83 |
|
VDD_LPDDR4 |
1.1V |
64.53 |
63.31 |
|
VDD_RTC |
0.75V |
0.03 |
0.03 |
|
VDD_RTC_1V8 |
1.8V |
0.01 |
0.01 |
|
Total Power |
407.35 |
473.57 |
|
|
Die Temp (°C) |
41°C |
42°C |
|