SDAA019A October 2025 – August 2026 AM62L
This benchmark test is not included in the Core SDK.
First, clone the repository, then build
root@am62lxx-evm:~# git clone https://github.com/eembc/coremark-pro.git
root@am62lxx-evm:~# cd coremark-pro/
root@am62lxx-evm:~/coremark-pro# make TARGET=linux64 build-allRun the benchmark where N is the number of cores utilized:
root@am62lxx-evm:~/coremark-pro# make TARGET=linux64 certify-all XCMD='-cN'For more information, refer to the AM62L Benchmarks Application Note.
| 1-Core at 1250MHz | 2-Core at 1250MHz | ||
|---|---|---|---|
| Rail Name | Rail Voltage |
Power (mW) |
|
| VDD_CORE |
0.75V |
295.31 |
318.09 |
| SOC_DVDD_1V8 |
1.8V |
7.52 |
8.36 |
| SOC_DVDD_3V3 |
3.3V |
2.66 |
2.68 |
| VDDA_1V8 |
1.8V |
20.68 |
20.83 |
| VDD_LPDDR4 |
1.1V |
103.95 |
116.26 |
| VDD_RTC |
0.75V |
0.03 |
0.03 |
| VDD_RTC_1V8 |
1.8V |
0.02 |
0.02 |
| Total Power |
430.16 |
466.26 |
|
| Die Temp (°C) |
43°C |
43°C |
|