SDAA019A October   2025  – August 2026 AM62L

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Active Power Consumption Summary
  5. 2Low Power Consumption Summary
  6. 3Introduction
    1. 3.1 Testing Conditions and Parameters
    2. 3.2 Starter Kit EVM Information
      1. 3.2.1 Starter Kit EVM Power Rails
  7. 4Power Measurement Data
    1. 4.1 Low Power Modes
      1. 4.1.1 DeepSleep
      2. 4.1.2 RTC Only Plus DDR
      3. 4.1.3 RTC Only
    2. 4.2 Core
      1. 4.2.1 Dhrystone
      2. 4.2.2 Whetstone
      3. 4.2.3 Stress-ng
      4. 4.2.4 CoreMark-Pro
    3. 4.3 Memory and Data Storage
      1. 4.3.1 Stream
      2. 4.3.2 Memtester
      3. 4.3.3 eMMC Read & Write
    4. 4.4 Networking & Cryptography
      1. 4.4.1 OpenSSL
      2. 4.4.2 Ethernet Throughput
    5. 4.5 Application Demos
      1. 4.5.1 LVGL Demo
      2. 4.5.2 Audio Playback Demo
  8. 5References
  9. 6Appendix
    1. 6.1 How to Change LPDDR4 Data Rate
    2. 6.2 How to Measure On-Die Temperature
  10. 7Revision History

Whetstone

N-Core indicates how many instances of Whetstone are being ran concurrently. Each instance is ran on one A53 core.

Linux Commands to run Whetstone:

1-Core Whetstone

root@am62lxx-evm:~# whetstone 3600000
2-Core Whetstone

root@am62lxx-evm:~# taskset 0x1 whetstone 3600000 &
root@am62lxx-evm:~# tastset 0x2 whetstone 3600000 &

1-Core at 1250MHz

2-Core at 1250MHz

Rail Name

Rail Voltage

Power (mW)

VDD_CORE

0.75V

269.22

330.57

SOC_DVDD_1V8

1.8V

4.58

4.56

SOC_DVDD_3V3

3.3V

2.65

2.68

VDDA_1V8

1.8V

20.78

20.80

VDD_LPDDR4

1.1V

55.59

55.57

VDD_RTC

0.75V

0.02

0.02

VDD_RTC_1V8

1.8V

0.02

0.02

Total Power

352.85

414.22

Die Temp (°C)

41°C

43°C