SDAA019A October 2025 – August 2026 AM62L
For this test, the AM62L EVM's on-board eMMC device is being written and read from.
To execute the write sequence:
root@am62lxx-evm:~# dd if=/dev/urandom of=<eMMC block device> bs=1M status=progress count=10000
To execute the read sequence:
root@am62lxx-evm:~# dd if=<eMMC block device> of=/dev/null bs=1M status=progress
|
eMMC Operation |
Read |
Write |
|
|---|---|---|---|
| A53 Core Speed | 2-Cores at 1250MHz | ||
| Rail Name | Rail Voltage | Power (mW) | |
| VDD_CORE |
0.75V |
270.12 |
310.20 |
| SOC_DVDD_1V8 |
1.8V |
27.31 |
37.40 |
| SOC_DVDD_3V3 |
3.3V |
2.67 |
2.68 |
| VDDA_1V8 |
1.8V |
20.80 |
20.82 |
| VDD_LPDDR4 |
1.1V |
115.81 |
105.17 |
| VDD_RTC |
0.75V |
0.02 |
0.03 |
| VDD_RTC_1V8 |
1.8V |
0.02 |
0.02 |
| Total Power |
436.77 |
476.33 |
|
| Die Temp (°C) |
43°C |
45°C |
|