SDAA019A October 2025 – August 2026 AM62L
RTC Only Low Power Mode will be added in a future Linux SDK release. This low power mode will keep only the internal RTC module on to maintain calendar time and wake up the SoC after a user-defined period of time.
Refer to the AM62L Linux SDK Power Managment section for the hardware changes required on the J14 Jumper Header.
root@am62lxx-evm:~# rtcwake -s 10 -m offRail Voltage | Power (mW) | |
|---|---|---|
| VDD_CORE | 0.75V | 0.00 |
| SOC_DVDD_1V8 | 1.8V | 0.00 |
| SOC_DVDD_3V3 | 3.3V | 0.00 |
| VDDA_1V8 | 1.8V | 0.00 |
| VDD_LPDDR4 | 1.1V | 0.00 |
| VDD_RTC | 0.75V | 0.02 |
| VDD_RTC_1V8 | 1.8V | 0.03 |
| Total Power | 0.05 |