SDAA026 June 2025 TPSI3052
To improve the driving capability of not only the AC input voltage, but also of the DC input voltage or the battery voltage, the VDD of the driver IC high-side is generated using TPSI3052. The high-side FET can be driven even when the FET is a DC input, and the circuit is configured as seen in Figure 5-1.