SDAA026 June 2025 TPSI3052
The TPSI3052 is a fully integrated, isolated switch driver with integrated bias, which when combined with an external power switch, forms a complete isolated solid state relay implementation. With a nominal gate drive voltage of 15V with peak source current (1.5A) and peak sink current (3.0A), a large variety of external power switches such as MOSFETs, IGBTs, or SCRs can be chosen to meet a wide range of applications. The TPSI3052 generates a secondary bias supply from the power received from the primary side, so no isolated secondary supply bias is required. In this case, the TPSI3052 is not used for a solid-state relay, but instead serves as a low-cost isolated bias supplyto generate a floating 15V output.