SDAA026 June 2025 TPSI3052
This application note describes how to enable operation with DC input voltage (battery), and to solve the issue of when the polarity of the DC input voltage is reversed (live terminal (-) voltage, neutral terminal (+) voltage). The VDD of the driver IC high-side is generated using TPSI3052. The high-side FET operates normally even when the DC input is used.