SDAA071 September   2025 AM62L

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Using the Power Estimation Tool
    1. 2.1 Processor Cores
    2. 2.2 LVCMOS IO
    3. 2.3 Peripherals
    4. 2.4 Estimated Power Consumption
  6. 3Example Use Case
  7. 4Summary
  8. 5References

Estimated Power Consumption

The power estimation tool generates a power analysis report in this section based on the selected junction temperature and process corner. The report lists voltage in Volts (V) and power consumption in milliwatts (mW) for each power supply groups. Power supply consolidation matches Table 2-1.

Note: The VDDS_LPDDR4 estimated power is from AM62L SOC only, on the EVM this rail includes both SOC and external DDR device power.

Table 2-1 Power Supply Consolidation
PET Supply Group Voltage (V) AM62L Supply Pin
VDD_CORE 0.75 VDD_CORE
VDDA_DDR_PLL0
VDDA_CORE_USB
VDDA_CORE_DSI_CLK
VDDA_CORE_DSI
VDD_RTC
VDDS_DDR 1.1 VDDS_DDR
VDDA_1V8 1.8 VDDA_PLL0
VDDA_PLL1
VDDA_1P8_DSI
VDDA_1P8_USB
VDDA_ADC
VDDS_OSC0
SOC_DVDD1V8 1.8 VDDS0
VDDS1
VDDS_WKUP
VDDSHVx when operating at 1.8V
VDDS_RTC
SOC_DVDD3V3 3.3 VDDA_3P3_SDIO
VDDA_3P3_USB
VDDSHVx when operating at 3.3V