SDAA080 September 2025 TPS2HCS08-Q1 , TPS2HCS10-Q1
Below is an example system where TPS2HCS08-Q1 supplies power to a variable load, such as a zonal controller that has multiple output rails and low power modes. The nominal full-power current sense accuracy is recorded, then the default current sense accuracy is compared to the current sense accuracies using KSNS2 and KSNS2 with an 8x ADC scaling, respectively, are compared.
This test uses the data sheet-recommended RSNS value of 698Ω. The equation to calculate the output current from the resulting ADC code is as follows:
Where:
KSNS = 5000 for KSNS1; 1400 for KSNS2
ISNS_SCALE = 1 for no ADC Scaling; 8 for ADC Scaling
VADCREFHI = 2.81V typ.
RSNS = 698Ω
Table 4-1 through Table 4-3 detail the current sense accuracy at 10A, 100mA, 10mA, and 0mA with each KSNS and ADC scaling factor applied. Table 4-1 shows the results in terms of ADC codes, Table 4-2 in terms of calculated output current, and Table 4-3 in terms of accuracy.
| KSNS1 | KSNS2 | KSNS2 and ADC Scaling | |
|---|---|---|---|
| 10A | 506 | N/A | N/A |
| 100mA | 4 | 11 | 8E |
| 10mA | 0 | 1 | 9 |
| 0mA | 0 | 0 | 6 |
| KSNS1 | KSNS2 | KSNS2 and ADC Scaling | |
|---|---|---|---|
| 10A | 9.956A | N/A | N/A |
| 100mA | 78.8mA | 93.7mA | 97.8mA |
| 10mA | 0mA | 0.689mA | 6.2mA |
| 0mA | 0mA | 0mA | 4.1mA |
| KSNS1 | KSNS2 | KSNS2 and ADC Scaling | |
|---|---|---|---|
| 10A | 0.44% | N/A | N/A |
| 100mA | 21.2% | 6.3% | 2.2% |
| 10mA | N/A | 93.11% | 38% |
| 0mA | 0% | 0% | N/A |
Overall, there are two main trends that require the use of OL_ON mode and ADC scaling. The first is that the accuracy is significantly improved at lower currents using these two features. The second is that, at 100mA and below, the 10-bit ADC's resolution using KSNS1 is 19.7mA. However, using KSNS2 with 8x ADC scaling, the ADC's resolution becomes 0.688mA, allowing for a much smaller differentiation between low currents.