SDAA089 September   2025 DP83826E , DP83826I

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Additional Benefits of DP83826A
  6. 3Hardware Differences
    1. 3.1 Power Supply and Special Connection Requirements
    2. 3.2 Media Dependent Interface Requirements
    3. 3.3 Hardware Strapping
  7. 4Summary
  8. 5References

Power Supply and Special Connection Requirements

DP83848 utilizes a 3.3V supply for both analog and digital supplies. DP83826A provides an option to have the digital supply at 1.8V for wider compatibility and power savings.

For power supply decoupling, DP83848 requires a 100nF per supply pin and a 10μF capacitor as shown in Figure 3-1 while DP83826A requires a network of 10nF, 100nF, 1μF, and 10μF per supply pin as shown in Figure 3-2.

For special connections required for operation, both PHYs have an RBIAS pin. DP83848 requires a 4.87kΩ while DP83826A requires a 6.49kΩ. DP83848 requires an additional three 100nF and a 10μF decoupling capacitor between PFBIN/PFBOUT (shorted together) pins and GND as shown in Figure 3-3. The LQFP DP83848 also requires a 2.2kΩ from pins 20 and 21 (Reserved) to AVDD33.

 DP83848 Decoupling
                        NetworkFigure 3-1 DP83848 Decoupling Network
 DP83848 PFB
                        NetworkFigure 3-3 DP83848 PFB Network
 DP83826A Decoupling
                        NetworkFigure 3-2 DP83826A Decoupling Network