SDAA089 September 2025 DP83826E , DP83826I
Table 2-1 compares DP83848 against DP83826A which provides additional benefits to the system:
| DP83826A Benefits | DP83848 | DP83826A |
|---|---|---|
| Lower power consumption | 264-267mW | 221.1mW under similar conditions, but even more savings by using 1.8V VDDIO |
| Lower latency | Transmit Latency: 60ns Receive Latency: 240ns | Transmit Latency: 40ns Receive Latency: 170ns |
| Additional RMII Configuration | MII, RMII Follower, SNI | MII, RMII Leader, RMII Follower |
| Smaller BOM requirements | 17-19, with tantalum capacitor on PFB network | 9, with all ceramic capacitors |
| Smaller footprint | 48-pin LQFP (7x7 mm) 40-pin WQFN (6x6 mm). | 32-pin QFN (5x5 mm) |
| More LED functionality | 2-3 | Up to 4 |
| Feature-richer | BIST | DP83848 features plus: Fast Link Drop for sensitive link, beneficial in real-time applications Wake-on-LAN, Energy Efficient Ethernet for various system low power modes |