SDAA096 October   2025 LM51561 , MSPM0G3507 , SN6507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Discrete Topo Comparison
  6. 3TI Design
  7. 4Key Devices
    1. 4.1 TXE8124
    2. 4.2 MSPM03507
    3. 4.3 ISO6741
    4. 4.4 UCC33010
    5. 4.5 LM51561
  8. 5Simulation Results
  9. 6Summary
  10. 7References

Summary

This discrete active balancing design can achieve balancing across battery cells while naturally enabling the balancing of the battery pack. This is also a cost-effective, relatively simple to control, and highly flexible active balancing topology with a switch matrix plus isolated DC/DC, which accelerates customers' development design of the system.