Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)
NEW

TXE8124-Q1

PREVIEW

Automotive 24-bit SPI bus I/O expander with interrupt, reset, and I/O configurable registers

Product details

Number of I/Os 24 Features Configuration registers, Fail-safe, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Automotive Frequency (max) (MHz) 10 Operating temperature range (°C) -40 to 125
Number of I/Os 24 Features Configuration registers, Fail-safe, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Automotive Frequency (max) (MHz) 10 Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² 5 x 5 VSSOP (DGS) 32 39.69 mm² 8.1 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional safety-capable
  • Operating supply voltage range of 1.65V to 5.5V
  • Low standby current consumption of 2.3µA typical
  • SPI SCLK Frequency
    • 10MHz from 3.3V to 5.5V
    • 5MHz from 1.65V to 5.5V
  • Active-low reset input (RESET)
  • 5V tolerant input and output ports
  • Buit-in fail-safe I/O feature
  • Open-drain active-low interrupt output (INT)
  • Individual I/O control and the glitch filter supported on all inputs of the GPIOs
  • SPI daisy-chain supported
  • I/O reading burst mode supported
  • I/O polarity inversion supported
  • Bus-hold feature to maintain the last I/O state
  • Latched outputs with high-current drive capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per AEC Q100-004
  • ESD protection exceeds AEC - Q100 requirements
    • 2000V Human-body model (AEC - Q100-002)
    • 1000V Charged-device model (AEC - Q100-011)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional safety-capable
  • Operating supply voltage range of 1.65V to 5.5V
  • Low standby current consumption of 2.3µA typical
  • SPI SCLK Frequency
    • 10MHz from 3.3V to 5.5V
    • 5MHz from 1.65V to 5.5V
  • Active-low reset input (RESET)
  • 5V tolerant input and output ports
  • Buit-in fail-safe I/O feature
  • Open-drain active-low interrupt output (INT)
  • Individual I/O control and the glitch filter supported on all inputs of the GPIOs
  • SPI daisy-chain supported
  • I/O reading burst mode supported
  • I/O polarity inversion supported
  • Bus-hold feature to maintain the last I/O state
  • Latched outputs with high-current drive capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per AEC Q100-004
  • ESD protection exceeds AEC - Q100 requirements
    • 2000V Human-body model (AEC - Q100-002)
    • 1000V Charged-device model (AEC - Q100-011)

The TXE81XX-Q1 devices provide general purpose parallel input/output (I/O) expansion for the four wire Serial Peripheral Interface (SPI) protocol and is designed for 1.65V to 5.5V VCC operation.

The device supports 10MHz from 3.3V to 5.5V and 5MHz from 1.65V to 5.5V. I/O expanders, such as the TXE81XX-Q1, provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, and fans.

The TXE81XX-Q1 devices have I/O ports, which include additional features designed to enhance the I/O performance in terms of speed, power consumption, and flexibility. The additional features are: enable/disable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, programmable open-drain or push-pull outputs, and a fail-safe register mode which is enabled by the FAIL-SAFE pin.

The TXE81XX-Q1 devices provide general purpose parallel input/output (I/O) expansion for the four wire Serial Peripheral Interface (SPI) protocol and is designed for 1.65V to 5.5V VCC operation.

The device supports 10MHz from 3.3V to 5.5V and 5MHz from 1.65V to 5.5V. I/O expanders, such as the TXE81XX-Q1, provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, and fans.

The TXE81XX-Q1 devices have I/O ports, which include additional features designed to enhance the I/O performance in terms of speed, power consumption, and flexibility. The additional features are: enable/disable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, programmable open-drain or push-pull outputs, and a fail-safe register mode which is enabled by the FAIL-SAFE pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TXE8116-Q1 PREVIEW Automotive 16-bit SPI bus I/O expander with interrupt, reset and I/O configurable registers 16-bit version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TXE81XX-Q1 Automotive 16-Bit and 24-Bit SPI Bus I/O Expander with Interrupt Output, Reset Input, and I/O Configuration Registers datasheet (Rev. A) PDF | HTML 18 Sep 2025
Application note Application of TXE81XX SPI to GPIO Expander Fail-Safe Feature PDF | HTML 12 Jun 2026
Application note How to Use SPI Daisy Chaining with TXE81XX Devices (Rev. A) PDF | HTML 08 May 2026
Functional safety information TXE8124-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 16 Apr 2026
Application note Scalable SPI GPIO Expansion for Automotive ECU Design PDF | HTML 19 Mar 2026
Application brief Understanding the SPI Bus PDF | HTML 22 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXP-ADAPTER-EVM — IO expander adapter evaluation module

The IO-EXP-ADAPTER-EVM is an evaluation module that can break away into four separate PCBs for testing and debugging. The IO-EXP-ADAPTER-EVM supports many package types from our I2C and SPI IO expander portfolio.
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TXE81XXEVM — TXE81XX evaluation module

The TXE81XXEVM allows the evaluation of the TXE81XX family of SPI I/O expanders. This EVM supports TXE8116, TXE8124, and TXE8148 (16-bit, 24-bit, and 48-bit, respectively) in the leaded package type DGS(24 and 32) and DGG (56). The EVM provides access to many test points and headers to accompany (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-020094 — 48V zone reference design

This reference design demonstrates trends in advanced automotive 48V low voltage rail architectures. The design includes the 48V backbone architecture and 48V to 12V power conversion. The reference design highlights 48V load drivers across key products. These products include high side switches (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian
VSSOP (DGS) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos