SDAA106 June 2026 TXE8116-Q1 , TXE8124-Q1 , TXE8148
The TXE81xx-Q1 SPI controlled I/O expander can be used in automotive zone control modules that require fail-safe states during a communication loss of an MCU or processor. TXE81xx-Q1 is versatile with its fail-safe register set, while also providing additional I/O's (16-bit, 24-bit, 48-bit) necessary for large zone control module platforms.