Home Interface I2C, I3C & SPI ICs I2C & SPI general-purpose I/Os (GPIOs)

TXE8116-Q1

PREVIEW

Product details

Number of I/Os 16 Features Configuration registers, Fail-safe, Interrupt pin, Reset pin Rating Automotive Frequency (max) (MHz) 10 Operating temperature range (°C) -40 to 125
Number of I/Os 16 Features Configuration registers, Fail-safe, Interrupt pin, Reset pin Rating Automotive Frequency (max) (MHz) 10 Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm) VSSOP (DGS) 24 29.89 mm² (6.1 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional safety-capable
  • Operating supply voltage range of 1.65V to 5.5V
  • Low standby current consumption of 2.3µA typical
  • SPI SCLK Frequency
    • 10MHz from 3.3V to 5.5V
    • 5MHz from 1.65V to 5.5V
  • SPI daisy-chain supported
  • SPI read and write with burst mode
  • Multi-port SPI command to configure multiple ports simultaneously
  • IOFF supported input port pins
  • Active-low reset input (RESET)
  • Open-drain active-low interrupt output (INT)
    • Interrupt mask and status per I/O
    • Interrupt status per port
  • Built-in fail-safe I/O feature
  • Individual I/O configuration for
    • Input and Output function
    • Polarity inversion
    • Output push-pull and open-drain selection
    • Integrated pull-up or pull-down selection
    • Bus-hold feature to maintain last I/O state
    • Glitch filter enable selection
  • Wettable flank VQFN package
  • Latched outputs with 10mA drive capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per AEC Q100-004
  • ESD protection exceeds AEC - Q100 requirements
    • 2000V Human-body model (AEC - Q100-002)
    • 1000V Charged-device model (AEC - Q100-011)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional safety-capable
  • Operating supply voltage range of 1.65V to 5.5V
  • Low standby current consumption of 2.3µA typical
  • SPI SCLK Frequency
    • 10MHz from 3.3V to 5.5V
    • 5MHz from 1.65V to 5.5V
  • SPI daisy-chain supported
  • SPI read and write with burst mode
  • Multi-port SPI command to configure multiple ports simultaneously
  • IOFF supported input port pins
  • Active-low reset input (RESET)
  • Open-drain active-low interrupt output (INT)
    • Interrupt mask and status per I/O
    • Interrupt status per port
  • Built-in fail-safe I/O feature
  • Individual I/O configuration for
    • Input and Output function
    • Polarity inversion
    • Output push-pull and open-drain selection
    • Integrated pull-up or pull-down selection
    • Bus-hold feature to maintain last I/O state
    • Glitch filter enable selection
  • Wettable flank VQFN package
  • Latched outputs with 10mA drive capability for directly driving LEDs
  • Latch-up performance exceeds 100mA per AEC Q100-004
  • ESD protection exceeds AEC - Q100 requirements
    • 2000V Human-body model (AEC - Q100-002)
    • 1000V Charged-device model (AEC - Q100-011)

The TXE8116-Q1 devices provide general purpose parallel input/output (I/O) expansion for the four wire Serial Peripheral Interface (SPI) protocol and is designed for 1.65V to 5.5V VCC operation. The TXE8116-Q1 supports both standard point-to-point communication along with daisy-chaining of multiple devices.

The device supports 10MHz from 3.3V to 5.5V and 5MHz from 1.65V to 5.5V. I/O expanders, such as the TXE8116-Q1, are designed for when additional I/Os are needed for switches, sensors, push-buttons, LEDs, and fans.

The TXE8116-Q1 devices has 2 I/O ports of 8 IOs each, which include additional features designed to enhance the I/O performance in terms of speed, power consumption, and flexibility. These include per I/O programmable open-drain or push-pull outputs, programmable pull-up and pull-down resistors, bus-hold latchable inputs, maskable interrupt, interrupt status register, glitch filter and a fail-safe register mode which is enabled by the FAIL-SAFE pin.

The TXE8116-Q1 devices provide general purpose parallel input/output (I/O) expansion for the four wire Serial Peripheral Interface (SPI) protocol and is designed for 1.65V to 5.5V VCC operation. The TXE8116-Q1 supports both standard point-to-point communication along with daisy-chaining of multiple devices.

The device supports 10MHz from 3.3V to 5.5V and 5MHz from 1.65V to 5.5V. I/O expanders, such as the TXE8116-Q1, are designed for when additional I/Os are needed for switches, sensors, push-buttons, LEDs, and fans.

The TXE8116-Q1 devices has 2 I/O ports of 8 IOs each, which include additional features designed to enhance the I/O performance in terms of speed, power consumption, and flexibility. These include per I/O programmable open-drain or push-pull outputs, programmable pull-up and pull-down resistors, bus-hold latchable inputs, maskable interrupt, interrupt status register, glitch filter and a fail-safe register mode which is enabled by the FAIL-SAFE pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TXE8124-Q1 ACTIVE Automotive 24-bit SPI bus I/O expander with interrupt, reset, and I/O configurable registers Higher GPIO channels

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TXE8116-Q1 Automotive 16-Bit SPI Bus I/O Expander with Interrupt Output, Reset Input, and I/O Configuration Registers datasheet PDF | HTML Jul 31, 2026
Application note Application of TXE81XX SPI to GPIO Expander Fail-Safe Feature PDF | HTML Jun 12, 2026
Application note How to Use SPI Daisy Chaining with TXE81XX Devices (Rev. A) PDF | HTML May 8, 2026
Functional safety information TXE8116-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Apr 16, 2026
Application note Scalable SPI GPIO Expansion for Automotive ECU Design PDF | HTML Mar 19, 2026
Application brief Understanding the SPI Bus PDF | HTML Aug 22, 2025
Application note How to Program TXE81XX SPI I/O Expander Family PDF | HTML Jul 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXP-ADAPTER-EVM — IO expander adapter evaluation module

The IO-EXP-ADAPTER-EVM is an evaluation module that can break away into four separate PCBs for testing and debugging. The IO-EXP-ADAPTER-EVM supports many package types from our I2C and SPI IO expander portfolio.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TXE81XXEVM — TXE81XX evaluation module

The TXE81XXEVM allows the evaluation of the TXE81XX family of SPI I/O expanders. This EVM supports TXE8116, TXE8124, and TXE8148 (16-bit, 24-bit, and 48-bit, respectively) in the leaded package type DGS(24 and 32) and DGG (56). The EVM provides access to many test points and headers to accompany (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian
VSSOP (DGS) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos