SDAA126 September   2025 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1202 , LMKDB1204 , LMKDB1208

 

  1.   1
  2.   Abstract
  3. 1Flexible Input / Output (Flex I/O) Interface
  4. 2Modular - Extensible IO (M-XIO) Base Specification
  5. 3Flex I/O Interface Pins as High Speed Signals (Clock Inputs) using Clock Devices
  6. 4LMKDB11xx-FS Fail-Safe Clock Buffer for Flex I/O Use Case
  7. 5Summary
  8. 6References
  9.   Trademarks

Flex I/O Interface Pins as High Speed Signals (Clock Inputs) using Clock Devices

Flex I/O Interface Pins as High Speed Signals (Clock Inputs) Using Clock Devices

Thus, whenever Flex I/O pins are used as high speed clock pins, if a user inserts an incompatible card which has side band signals defined other than clock signals. This poses a leakage risk or device reliability issue until the interface engagement determines the card is not compatible.