SDAA138 September   2025 AM2611 , AM2612 , AM2612-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2USB Host Detection
    1. 2.1 General USB Host Detection Flow
    2. 2.2 AM261x USB Host Detection
  6. 3Hardware Modifications
  7. 4Software Modifications
    1. 4.1 Changes in the USB Synp Driver
    2. 4.2 Changes in the USB Application
    3. 4.3 Steps to Rebuild the USB Driver and Application
      1. 4.3.1 Rebuilding USB Libs
      2. 4.3.2 Rebuilding USB Application
        1. 4.3.2.1 CCS Build
        2. 4.3.2.2 Command Line Build
    4. 4.4 Testing the New Application
  8. 5Summary
  9. 6References

Steps to Rebuild the USB Driver and Application

The driver and application are configured. The next step is to rebuild the USB library and the USB application and test them.