SDAA154 October 2025 AMC0300D , AMC0300D-Q1 , AMC0300R , AMC0300R-Q1 , AMC0306M05 , AMC0306M05-Q1 , AMC0306M25 , AMC0306M25-Q1 , AMC131M03 , AMC131M03-Q1 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3306M05 , AMC3306M05-Q1 , AMC3306M25 , AMC3306M25-Q1
In high voltage power conversion, there are three main systems: rectifier (AC to DC converter), DC/DC converter, and inverter (DC to AC converter). In those three systems, there are seven locations for isolated current sensing. This section discusses the best high-side power supply options for each sensing location and the recommended device from the isolated converters device family. Table 2-1 splits the high-side power supplies into two sections: gate driver present and no gate driver present. When a gate driver supply can be used, TI recommends using a gate driver design for the low-cost design. By leveraging the gate driver supply, it is possible to achieve a total design isolated current sensing cost that is lower than competing technologies such as hall, CT, and Rogowski, even when considering the external shunt resistor. When a gate driver supply can not be used, TI recommends using an integrated DC/DC supply option (AMC33xx devices) for a simple design.
| Gate Driver Present | No Gate Driver Present | ||
|---|---|---|---|
| High-Side Power Supply Design | Gate Driver with LDO or Gate Driver with Zener Diode | Int. DC/DC Supply | Transformer Winding or Discrete Transformer |
| Recommended Isolated Converter Device | AMC0300D (-Q1), AMC0300R (-Q1), AMC0302D (-Q1), AMC0302R (-Q1), AMC0306M05 (-Q1), or AMC0306M25 (-Q1) | AMC3301 (-Q1), AMC3302 (-Q1), AMC3306M05 (-Q1), AMC3306M25 (-Q1), or AMC131M03 (-Q1) | AMC0300D (-Q1), AMC0300R (-Q1), AMC0302D (-Q1), AMC0302R (-Q1), AMC0306M05 (-Q1), or AMC0306M25 (-Q1) |