SDAA159 October   2025 XTR200

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Current Measurement
    2. 2.2 Current Transmission
    3. 2.3 Additional Output Circuitry
    4. 2.4 Simulations
  6. 3Summary
  7. 4References

Detailed Description

An example current monitoring circuit is shown in Figure 2-1. The circuit consists of three parts: current measurement, current transmission, and additional output circuitry for clamping and backwards compatibility. The design process in this document uses a hypothetical 12V power supply with a 50A rated output current capacity, but the concepts are applicable to all power supplies.

 Simplified Schematic of a
                    Current Monitor Output for a 50A Rated, 12V Power Supply Figure 2-1 Simplified Schematic of a Current Monitor Output for a 50A Rated, 12V Power Supply