XTR200

ACTIVE

Product details

Vs (min) (V) 8 Vs (max) (V) 60 Offset voltage drift (±) (max) (µV/°C) 3 Offset voltage (±) (max) (mV) 0.8 Product type 3-wire General purpose, 3-wire on-chip diagnostics Operating temperature range (°C) -40 to 125 Rating Catalog
Vs (min) (V) 8 Vs (max) (V) 60 Offset voltage drift (±) (max) (µV/°C) 3 Offset voltage (±) (max) (mV) 0.8 Product type 3-wire General purpose, 3-wire on-chip diagnostics Operating temperature range (°C) -40 to 125 Rating Catalog
WSON (DQC) 10 6 mm² (3 mm × 2 mm)
  • Mode pin for selectable current or voltage output
    • Current output transfer function set by a single external resistor
    • Voltage output mode has a fixed gain of 3.75V/V
  • Integrated output transistor eliminates external components
  • Capable of output voltages within 1mV of ground on a single supply
  • Wide supply voltage range: 8V to 60V
  • Wide specified temperature range: –40°C to +125°C
  • Low input offset voltage: ±200µV
  • Low input offset voltage drift: ±0.5µV/°C
  • Excellent span error (current mode): 0.01%
  • Excellent gain error (voltage mode): 0.007%
  • Output error flag (EF)
  • Output disable (OD)
  • Extremely small 3mm × 2mm WSON package
  • Mode pin for selectable current or voltage output
    • Current output transfer function set by a single external resistor
    • Voltage output mode has a fixed gain of 3.75V/V
  • Integrated output transistor eliminates external components
  • Capable of output voltages within 1mV of ground on a single supply
  • Wide supply voltage range: 8V to 60V
  • Wide specified temperature range: –40°C to +125°C
  • Low input offset voltage: ±200µV
  • Low input offset voltage drift: ±0.5µV/°C
  • Excellent span error (current mode): 0.01%
  • Excellent gain error (voltage mode): 0.007%
  • Output error flag (EF)
  • Output disable (OD)
  • Extremely small 3mm × 2mm WSON package

The XTR200 is a high-voltage, precision, output driver for 3-wire current or voltage systems, designed for standard industrial signal levels such as 0mA to 20mA, 4mA to 20mA, and 0V to 10V. The mode pin configures the device for either current or voltage output and eliminates the need to change external components to switch between modes. In current-output mode, the ratio between input voltage and output current is set by a single resistor, RSET. In voltage-output mode, the XTR200 has a fixed gain of 3.75V/V which is set by integrated, high-precision, thin-film, resistors.

The device integrates a low-leakage PMOS output transistor and short-circuit current protection, further reducing the need for external components. An external PNP or PMOS transistor can be used with the XTR200 to reduce on-chip power dissipation. The on-chip short-circuit protection also protects external transistors from damaging overcurrent events.

The XTR200 error flag pin (EF) indicates several temperature or output fault conditions. The output disable pin (OD) places the output pin into a high-impedance state with very low leakage.

The XTR200 is available in a small 3mm × 2mm, 10-pin WSON surface-mount package.

The XTR200 is a high-voltage, precision, output driver for 3-wire current or voltage systems, designed for standard industrial signal levels such as 0mA to 20mA, 4mA to 20mA, and 0V to 10V. The mode pin configures the device for either current or voltage output and eliminates the need to change external components to switch between modes. In current-output mode, the ratio between input voltage and output current is set by a single resistor, RSET. In voltage-output mode, the XTR200 has a fixed gain of 3.75V/V which is set by integrated, high-precision, thin-film, resistors.

The device integrates a low-leakage PMOS output transistor and short-circuit current protection, further reducing the need for external components. An external PNP or PMOS transistor can be used with the XTR200 to reduce on-chip power dissipation. The on-chip short-circuit protection also protects external transistors from damaging overcurrent events.

The XTR200 error flag pin (EF) indicates several temperature or output fault conditions. The output disable pin (OD) places the output pin into a high-impedance state with very low leakage.

The XTR200 is available in a small 3mm × 2mm, 10-pin WSON surface-mount package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

XTR200EVM — XTR200 evaluation module

The XTR200 evaluation module (EVM) is a development platform for evaluating the XTR200, which is a high-voltage, precision output driver for 3-wire current or voltage systems. The device is designed for standard industrial signal levels of 0mA to 20mA, 4mA to 20mA, 0mA to 25mA, and 0V to 10V.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

XTREVM-TRANSMITTER — XTR200 evaluation module

The XTREVM-TRANSMITTER is a precision transmitter design comprised of the XTR200 current and voltage transmitter. The XTR200 is a high voltage, precision, output driver for 3-wire current or voltage systems, designed for standard industrial signals. This EVM is designed to be used with the sensor (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

XTR200 PSpice Model (Rev. B)

SBOMCO3B.ZIP (1252 KB) - PSpice model
Supported products & hardware
Simulation model

XTR200 TINA-TI Reference Design (Rev. A)

SBOMCO4A (10 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

XTR200 TINA-TI SPICE Model (Rev. A)

SBOMCO5A.ZIP (2 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-011026 — Field transmitter platform: Three-wire 4mA to 20mA interface reference design

This reference design gives an example implementation of a 4-20mA interface for 3-wire voltage and current interface sensors. The design enables evaluation of the XTR200 alongside the current loop protector TPS2661. The XTR200 integrates the output drive circuitry for voltage and current field (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DQC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos